Download document () of 20
We make what matters work*

SEC6K

Security Lock for Laptops and Peripherals, Keyed, 6 ft. (1.83 m) Cable

  • Attaches firmly to table, desk or other fixed structure
  • Ideal for retail, commercial and institutional environments
  • Top-security lock built using nickel-plated zinc alloy
  • Cable coated in protective PVC
  • Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
  • 1-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series laptop security lock
Catalog Number
SEC6K
UPC
037332200525
Product Length/Depth
8.5 in
Product Height
1.5 in
Product Width
5.8 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
SEC6K
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory Type
Laptop lock
Package contents
(2) Keys
Owner's manual
SEC6K Keyed Laptop Security Lock with 6-ft. (1.83 m) cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.