Knowledge Search
Download document () of 20

SH4-200

Eaton Bussmann series SH shaft, Selector Handle Shaft, 3.5-9.5 in mounting range

General specifications

Product Name
Eaton Bussmann series SH shaft
Catalog Number
SH4-200
UPC
051712403016
Product Length/Depth
6.1 in
Product Height
2.83 in
Product Width
1.9 in
Product Weight
0.12 lb
Warranty
Not Applicable
Compliances
Not Applicable
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877