Download document () of 20
We make what matters work*

SK10C32

Power It! 1-Outlet Universal Travel Charger and Power Strip - 5-15R Outlet, USB-C and USB-A Ports, 32W PD Charging, 5-15P Direct Plug-In, Gray

{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SK10C32
UPC
037332288813
Product Length/Depth
2.48 in
Product Height
3 in
Product Width
1.64 in
Product Weight
0.22 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
RoHS3
Certifications
UL 498
Global Catalog
SK10C32
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Amps
1 USB-A and 1 USB-C
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
no
Operating Temperature Range
32° to 104°F (0° to 40°C)
Receptacle Color
GRAY
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Housing Color
Gray
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Power Strip
Color
Gray
Output Receptacles
5-15R
Package Contents
SK10C32 1-Outlet Universal Travel Charger, Gray
Owner’s manual
Charging Ports / Amps
3.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Diagnostic LED(s)
USB Charging
Product Highlights
Lifetime limited warranty (Worldwide)
NEMA 5-15R outlet distributes AC power to connected home/office/work equipment
Compact power strip fits snugly into backpack or laptop bag for convenient travel use
Plugs directly into the wall (no cord required) for easy installation and no cable clutter
USB-A and USB-C ports power and charge smartphones and other mobile devices
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
Charging Amps per Port
3.4A
Charging Form Factor
Direct plug-in
Operating Humidity Range
10% to 90% RH

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.