Download document () of 20
We make what matters work*

SK10C32B

Power It! 1-Outlet Universal Travel Charger and Power Strip - 5-15R Outlet, USB-C and USB-A Ports, 32W PD Charging, 5-15P Direct Plug-In, Black

  • Lifetime limited warranty (Worldwide)
  • Plugs directly into the wall (no cord required) for easy installation and no cable clutter
  • Compact power strip fits snugly into backpack or laptop bag for convenient travel use
  • USB-A and USB-C ports power and charge smartphones and other mobile devices
  • NEMA 5-15R outlet distributes AC power to connected home/office/work equipment

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 1 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
SK10C32B
UPC
037332288820
Product Length/Depth
2.48 in
Product Height
3 in
Product Width
1.64 in
Product Weight
0.22 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
RoHS3
Certifications
UL 498
Global Catalog
SK10C32B
Product Type
Power strip

Input specifications

Recommended Electrical Service
120V
Input Plug Type
NEMA 5-15P
Input Cord Length Details
Direct plug-in

Output specifications

Output Receptacles
5-15R
Circuit breaker
15
Total Outlets
1

Export product specification

Need product support?

Support from Eaton