Download document () of 20
We make what matters work*

SK3-0

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 735 Joules, 2 Diagnostic LEDs

3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of 735 joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into 3 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SK3-0
UPC
037332166319
Product Length/Depth
2.1 in
Product Height
2.5 in
Product Width
3.8 in
Product Weight
0.2 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
Global Catalog
SK3-0
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 400, 500
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
SK3-0 surge suppressor
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Diagnostic LED(s)
Automatic Shut-Off
Product Highlights
Diagnostic LEDs
$5,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
660 joule rating
Lifetime limited warranty (Worldwide)
3 outlets/direct plug-in
735 joule rating
Plug Color
White
AC Suppression Joule Rating
735
AC Suppression Response Time
< 1ns
AC Suppression Surge Current Rating
27000
Maximum Surge Amps
39000
Operating Humidity Range
20% to 85% RH
Total Outlets
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.