Safe-IT 3-Outlet Surge Protector, 2 USB Charging Ports, 5-15P Direct Plug-In, 1050 Joules, Antimicrobial Protection, Black
{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
| Product Name |
Eaton Tripp Lite series Safe-IT surge protector
|
| Catalog Number |
SK3BUAM
|
| UPC |
037332263575
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Certifications |
NOM
UL 1449 |
| Global Catalog |
SK3BUAM
|
| Product Type |
Surge protector
|
| Surge Style |
|
| Circuit breaker |
15
|
| Frequency rating |
60 Hz
|
| Number of Charging Ports |
2
|
| Total Charging Watts |
12
|
| Device Compatibility |
|
| Diagnostic LED Details |
Built-in LEDs confirm suppressor "protected" (green)
|
| Protection Modes |
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
|
| Receptacle Color |
BLACK
|
| Transformer Accommodation |
Transformer Accommodation
|
| UL1449 Let Through Rating |
400, 400, 400
|
| Input Cord Length Details |
|
| Housing Color |
Black
|
| Material |
Plastic
|
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
SK3BUAM 3-Outlet Surge Protector, Black
Owner's manual |
| Product Features |
Diagnostic LED(s)
Antimicrobial Rotatable Outlets UL Certified USB Charging |
| Product Highlights |
2 USB-A ports share 2.4A for fast charging of phones and other mobile devices
1050 joules protect your valuable electronics against dangerous surges and spikes Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew 3 NEMA 5-15R outlets distribute AC power to connected home/office equipment Plugs directly into the wall (no cord required) for easy installation and no cable clutter |
| Plug Color |
Blue
White |
| Application |
|
| Charging Amps per Port |
2.4 A
|
| Charging Form Factor |
Direct plug-in
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.