Download document () of 20
We make what matters work*
To be discontinued

SK5BUCAM

Safe-IT 5-Outlet Surge Protector, USB-A/USB-C Ports, 5-15P Direct Plug-In, 1050 Joules, Antimicrobial Protection, Black

5-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of 1050 joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into 5 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
SK5BUCAM
UPC
037332263582
Product Length/Depth
3.2 in
Product Height
4.7 in
Product Width
1.3 in
Product Weight
0.29 lb
Compliances
RoHS
Certifications
UL 1449
NOM
Global Catalog
SK5BUCAM
Product Type
Surge protector

Product specifications

Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
19.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LEDs confirm suppressor "protected" (green)
EMI / RFI Filtering
150 kHz to 30 mHz
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500, 500, 500
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Housing Color
Black
Outlet Orientation
Rotatable
Outlet Spacing
29mm
Outlets Measurement (Center to Center)
29mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner's manual
SK5BUCAM 5-Outlet Surge Protector, Black
Charging Ports / Amps
3.9A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Antimicrobial
Diagnostic LED(s)
USB Charging
Rotatable Outlets
Product Highlights
1050 joules protect your valuable electronics against dangerous surges and spikes
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
4 rotating/1 static 5-15R outlets distribute AC power to home/office equipment
Plugs directly into the wall (no cord required) for easy installation and no cable clutter
USB ports share 3.9A for fast charging of phones and other mobile devices
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
Blue
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
1050
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.9A
Charging Form Factor
Direct plug-in
Total Outlets
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.