Download document () of 20
We make what matters work*

SK60CB

Protect It! 6-Outlet Surge Protector - 5-15R Outlets, USB-C and USB-A Ports, 5-15P Direct Plug-In, 1080 Joules, Black

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of 1080 joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into 6 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SK60CB
UPC
037332288790
Product Length/Depth
2.27 in
Product Height
5.52 in
Product Width
3.92 in
Product Weight
0.49 lb
Compliances
RoHS
Certifications
UL 1449
CSA Std. C22.2
CSA C22.2.
Global Catalog
SK60CB
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
3
Total Charging Amps
2.4A each for 2 USB-A and 3A for USB-C
Total Charging Watts
1875
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Green - Protected
EMI / RFI Filtering
150KHz-100MHz
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
L-N, L-G, N-G
Receptacle Color
BLACK
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
UL1449 Let Through Rating
500, 500, 600
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Color
Black
Output Receptacles
5-15R
Package Contents
Owner’s manual
SK60CB 6-Outlet Surge Protector, Black
Charging Ports / Amps
2.4A
3A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Diagnostic LED(s)
USB Charging
UL Certified
Product Highlights
1080 joules protect your valuable electronics against dangerous surges and spikes
Plugs directly into the wall (no cord required) for easy installation and no cable clutter
USB-A and USB-C ports power and charge smartphones and other mobile devices
Easy-to-see green LED lets you know at a glance that your equipment is protected
Lifetime limited warranty (Worldwide)
$7,500 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
1080
Number of Ports
3
Output Capacity (Watts)
1800
AC Suppression Response Time
< 1 ns
Charging Amps per Port
  • 2.4A
  • 3A
Charging Form Factor
Direct plug-in
Isolated Filter Banks
no
Operating Humidity Range
10% to 90% RH
Output Amp Capacity
15
Total Outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.