Knowledge Search
Download document () of 20

SL7-AP230-M

Acoustic Module, SL7, 70 mm, Multi-tone (8), adjustable, 230/240 Vac, Black, 100 dB, 500-2700 Hz, Internal DIP switch, internal potentiometer, (1), UL type 4, 4X, 13 , IP66

General specifications

Product Name
Eaton SL7 stacklight acoustic module
Catalog Number
SL7-AP230-M
EAN
4015081678334
Product Length/Depth
3.5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.25 lb
Warranty
2 year
Compliances
CE Marked
Certifications
UL 508
CSA Certified
UL Listed
cULus Listed
CSA Std. C22.2 No. 14-10
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Class No. NKCR7
IEC Rated
Catalog Notes
0

Product specifications

Type
70 mm
Environmental rating
IP66
Accessories
Internal DIP switch, internal potentiometer
Voltage rating
230/240 V
Decibel
100 dB
Quantity
1
Enclosure
UL type 4, 4X, 13
Series
SL7
Color
Black
Model
Multi-tone (8)
Adjustable

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.