Download document () of 20
We make what matters work*

SMART2200RM2ULN

SmartPro 2200VA 1920W 120V Line-Interactive Sine Wave UPS - 8 Outlets, Preinstalled WEBCARDLXE Network Interface, 2U Rack/Tower

  • Automatic voltage regulation corrects abnormal voltage conditions without using the battery
  • Preinstalled WEBCARDLXE allows full remote control of UPS and access to advanced features
  • Pure sine wave output ensures maximum stability and compatibility with equipment 
  • 5-year limited warranty (Worldwide)
  • LiFePO4 battery backup lasts longer and weighs less than equivalent lead acid battery
  • Lithium UPS provides 2.2kVA capacity power protection for critical network components

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

{Receptacle} Outlets Protect Your Connected Components
{Receptacle} outlets are protected by 570 joules of surge protection to fight off damaging power surges and spikes. Two switchable single-outlet load banks that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART2200RM2ULN
UPC
037332297631
Product Length/Depth
19.27 in
Product Height
3.43 in
Product Width
17.3 in
Product Weight
41.78 lb
Warranty
5 year limited
Compliances
FCC Class A
RoHS
Certifications
CSA certified
UL 1778
Global Catalog
SMART2200RM2ULN
Product Type
UPS

Battery

AC suppression joule rating
570
Battery type
Lithium-ion
Runtime at full load
5.1 min. (1920W)
Runtime at half load
11.7 min

Electrical output

Topology
Line-interactive
Output power factor
0.87
Nominal Output Voltage
110V
115V
120V
Electric current - max
  • 16A (120V)
  • 16
Load Management Receptacles
Two switchable single-outlet load banks
Output Capacity (Watts)
1920

Electrical input

Input Nominal Voltage
120 VAC
Nominal Input Voltage Supported
120 VAC
UPS Input Connection Type
5-20P

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Form factor
Rackmount
Tower
Wall-mount
Rack size
2U
Package contents
  • 2200VA 1920W 120V Line-Interactive UPS
  • WEBCARDLXE network interface
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Phase (input)
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.