Tripp Lite series SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Network Card Option, LCD, USB, DB9, 2U Rack/Tower
Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.
| Product Name |
Eaton Tripp Lite series SmartPro UPS
|
| Catalog Number |
SMART3000RM2U
|
| UPC |
037332096685
|
| Product Length/Depth |
23.7 in
|
| Product Height |
3.4 in
|
| Product Width |
17.2 in
|
| Product Weight |
74.5 lb
|
| Compliances |
RoHS
FCC Class A |
| Certifications |
UL 1778
NOM CSA certified |
| Global Catalog |
SMART3000RM2U
|
| Product Type |
UPS
|
| AC suppression joule rating |
380
|
| Battery replacement |
Pre-May 2023: RBC94-2U
Post-May 2023: 744-A3122
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Extended battery capability |
|
| Runtime at full load |
3 min. (3000W)
|
| Runtime at half load |
9 min
|
| Receptacle |
|
| Topology |
Line-interactive
|
| Wattage |
3000 W
|
| Output waveform |
Sine wave
|
| Output power factor |
1
|
| Output nominal voltage |
120V default (100/110/120/125V)
|
| Nominal Output Voltage |
100V
110V 120V 125V |
| Electric current - max |
24A (120V)
|
| Load Management Receptacles |
Two switchable two-outlet load banks
|
| Output Capacity (Watts) |
3000
|
| Input connection |
L5-30P
|
| Input cord length |
10 ft
|
| Input Nominal Voltage |
120 VAC
|
| Nominal Input Voltage Supported |
120 VAC
|
| Input power factor |
1
|
| UPS Input Connection Type |
L5-30P
|
| Expansion slots |
|
| User interface |
LCD display
|
| Noise level |
50 dBA maximum, front side 1m
|
| Relative humidity |
20-95% non-condensing
|
| Form factor |
Rackmount
Wall-mount Tower |
| Rack size |
2U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Phase (input) |
Single-phase
|