Download document () of 20
We make what matters work*

SMART750LCDTNC

750VA 500W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (5 Surge + 5 Surge and Battery Backup), LCD, 5-15P Plug, Tower

  • 3-year limited warranty (U.S., Canada, Puerto Rico, and Mexico -- warranties may vary by country)
  • Auto-restart with input power, regardless of the battery’s low charge or if its completely absent
  • Cloud-connected UPS sets up in minutes to start protecting your devices
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
  • Create account with two-factor authentication for an additional layer of security
  • NFC technology allows easy configuration of network settings from your mobile device
  • Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
  • Switchable load banks let you shut down or reboot devices using the mobile app

View runtime graph

Dependable Cloud-Connected Battery Backup for PCs and Retail Point-of-Sale Applications
This standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for home/office computing, networking and point-of-sale equipment in retail, kiosks, food service and light industrial environments. For easy access, the input power cable, Ethernet port, AC outlets, power button and status LEDs are all on the same side.

Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control outlet banks using a mobile app or web browser. Being able to monitor and access an army of UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) area lets you configure network settings instantly from your mobile device.

Allows Time to Back Up Critical Files During a Blackout 
The UPS restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit. During short blackouts and brownouts, the UPS switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. 

Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the UPS system and its 10 NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The UPS also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime.

Easy Preventative Maintenance and Initial Troubleshooting
The self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status. The audible alarm can be disabled via the remote monitoring app, which will still respond to silenced alarms.

Hardened Housing Compatible with Versatile Deployment Options
The flatpack housing allows use in locations with higher ambient temperatures (operating temperature range: 32° to 122°F / 0° to 50°C). The small size is suitable for desktop or floor placement. Secure mounting points on the bottom enable horizontal or vertical mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series standby UPS
Catalog Number
SMART750LCDTNC
UPC
037332281326
Product Length/Depth
14.567 in
Product Height
7.874 in
Product Width
5.906 in
Product Weight
17.637 lb
Compliances
ENERGY STAR certified
FCC Class B
RoHS
Certifications
CSA Std. C22.2
CSA certified
ICES
NOM
UL 1778
Global Catalog
SMART750LCDTNC
Product Type
UPS

Battery

Battery Replacement Description
Replaceable internal battery (see manual)
LED Indicators
Green Solid: Running on AC power, Battery Fully Charged. Green Flashing: Running on AC power, Battery charging. Red: Fault
Rechargeable Battery
Less than 8 hours from 10% to 90%

Electrical Output

Number of Outputs 5-15R
10
Output nominal voltage
110 / 120V
Nominal Output Voltage
110V
115V
120V
Electric current - max
10

Electrical Input

Input cord length
5 ft
Input Nominal Voltage
120V AC
Nominal Input Voltage Supported
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input Circuit Breakers
10A
Recommended Electrical Service
15A 120V

Communications

Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions through cloud-enabled remote monitoring interface.

Environmental

Relative humidity
0-95% non-condensing
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Topology
Line-interactive
Form factor
Tower
VA rating
750 VA
Package contents
  • SMART750LCDTNC 750VA 500W 120V Cloud-Connected Line-Interactive UPS
  • Quick Start Guide
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Audible Alarms
Audible alarm indicates low-battery and fault conditions
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch
Nominal Voltage Details
120v nominal output in battery mode

Runtime

Runtime at half load
8.3 min
Runtime at full load
2.2 min. (500W)

Export product specification