Download document () of 20
We make what matters work*

SMX1200XLHGL

SmartPro Medical-Grade UPS, Line Interactive, Lithium Battery, 6 Outlets - 230V, 1kVA, 750W, Full Isolation

  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliabilityApproved for use within the Patient Care Vicinity
  • 6 C13 hospital-grade (HG) outlets provide power to medical equipment
  • Lithium battery backup allows time to save files and safely shut down during blackouts
  • 10,000-cycle LiFePO4 battery lasts up to 30x longer than comparable SLA batteries
  • 2-year limited warranty (Mexico and Puerto Rico -- warranties may vary by country)
  • Alarm and front-panel LEDs report online, battery, fault and overload conditions
  • Approved to EN60601-1-2:2015, 4th Edition

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMX1200XLHGL
UPC
037332224798
Product Length/Depth
13.38 in
Product Height
18.5 in
Product Width
12.2 in
Product Weight
45.5 lb
Compliances
CE Marked
RoHS
Certifications
UL Listed
Global Catalog
SMX1200XLHGL
Product Type
UPS

Product specifications

Topology
Line-interactive
Rack size
0U
VA rating
1000 VA
Package contents
  • SMX1200XLHGL 1kVA/750W SmartPro Medical-Grade UPS, Tower
  • USB monitoring cable, 1.8 m (6 ft.)
  • DB9 serial monitoring cable, 1.8 m (6 ft.)
  • Owner’s manual
Input connection
C14 inlet
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
C13
Electric current - max
5A
Battery replacement
RBC53L
Battery type
Lithium-ion
Runtime at half load
27.5 min
Relative humidity
0-95% non-condensing
Input Plug Type
C14
Output Receptacles
C13
6
4 UPS outlets, 2 surge-only outlets
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Nominal Output Voltage
220V
230V
240V
Network Management Cards Details
Network management not supported
Communication interface
USB
DB9 Serial
Voltage Compatibility (VAC)
230 VAC
Battery Access
Battery access door allows hot swap battery replacement without powering connected equipment off
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Typical Battery Life
3-6 years, depending on usage
Grounding Details
Ground Potential Equalization Connector: POAG-S6/20
High Voltage Transfer to Battery Power
274
Low Voltage Transfer to Battery Power
155
Undervoltage Correction
Input voltages between 183 and 199 are boosted by 10%
Application
Hospital/Medical
Switch configuration
Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
AC suppression joule rating
340
Housing material
PVC
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1
Output Capacity (Watts)
750
Primary UPS Depth (mm)
231
Primary UPS Height (mm)
323
Primary UPS Width (mm)
191
AC Suppression Response Time
Instantaneous
Audible Alarms
Audible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events using our Free Power Alert UPS management software.
Battery Start Capability
Cold-start operation supported
Cooling Method
UPS cooling via rear-exit fan
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
Overvoltage Correction
Input voltages between 245 and 274V AC are reduced by 9%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
10A 230V
Storage Temperature
5° to 122°F (-15° to 50°C)
Form factor
Tower
Wall-mount
Form Factors Supported
  • Tower
  • Wall-mount
Nominal Voltage Details
230v nominal inverter output voltage
Voltage Regulation Description
Line interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC.
Maximum Input Amps
5
UPS Input Cord Length (m)
0.2
UPS Power Module Dimensions
12.7 x 7.5 x 9.1
Power Mode Transfer Time
2-4 milliseconds
Total Outlets
6
Output Capacity (VA)
1000
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C14
Input Nominal Voltage
230V AC
High Availability UPS Features
Surge/noise protection
Primary Form Factor
Tower
Nominal Input Voltage Supported
230V AC

Export product specification

Need product support?

Support from Eaton