Download document () of 20
We make what matters work*

SMX1500XLRT2U

1500VA 1350W 230V Line-Interactive UPS - 8 C13 Outlets, C14 Input, Network Card Option, LCD, USB, DB9, 2U

  • 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
  • 2 year warranty, 3 year with registration. (Worldwide) Note: Registration is required for 3 year warranty.
  • ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Unity power factor ensures maximum power possible at each power rating

View runtime graph

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

C13 Outlets Protect Your Connected Components
C13 outlets are protected by 175 joules of surge protection to fight off damaging power surges and spikes. Two switchable two-outlet C13 load banks that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMX1500XLRT2U
UPC
037332119216
Product Length/Depth
23.3 in
Product Height
8.8 in
Product Width
19.9 in
Product Weight
43.1 lb
Compliances
CE Marked
RoHS
EAC
Certifications
AS/NZS 4417
GoST-R
Global Catalog
SMX1500XLRT2U
Product Type
UPS

Battery

AC suppression joule rating
175
Battery replacement
Pre-December 2023: RBC93-2U Post-January 2024: 744-A4801
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional 48VDC BP48VRM2U external battery packs only.
Runtime at full load
5 min. (1500W)
Runtime at half load
14 min

Electrical output

Receptacle
C13
Topology
Line-interactive
Output power factor
1
Output nominal voltage
208V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Electric current - max
10A
Load Management Receptacles
Two switchable two-outlet C13 load banks
Output Capacity (Watts)
1500

Electrical input

Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Nominal Input Voltage Supported
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
UPS Input Connection Type
C14 inlet

Environmental

Noise level
45 dBA maximum, front side 1m
Relative humidity
20-95% non-condensing

Additional specifications

Form factor
Rackmount
Tower
Rack size
2U
Package contents
  • 1500VA 1500W 208/230V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Advanced User Guide
Phase (input)
Single-phase

Export product specification