Download document () of 20
We make what matters work*

SMX1500XLRT2UN

SmartPro 230V 1500VA 1350W Line-Interactive Sine Wave UPS, 2U, Extended Run, WEBCARDLX, LCD, USB, DB9

  • Included WEBCARDLXE network interface allows 24/7 remote access and control
  • Unity power factor ensures maximum power possible at each power rating
  • 2 year warranty, 3 year with registration. (Worldwide) Note: Registration is required for 3 year warranty.
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info

View runtime graph

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

C13 Outlets Protect Your Connected Components
C13 outlets are protected by 175 joules of surge protection to fight off damaging power surges and spikes. Two switchable two-outlet C13 load banks that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMX1500XLRT2UN
UPC
037332256423
Product Length/Depth
23.3 in
Product Height
8.8 in
Product Width
19.9 in
Product Weight
43.1 lb
Compliances
CE Marked
RoHS
Certifications
IEC/EN 62040-2
GoST-R
IEC/EN 62040-1
Global Catalog
SMX1500XLRT2UN
Product Type
UPS

Battery

AC suppression joule rating
175
Battery replacement
Pre-December 2023: RBC93-2U Post-January 2024: 744-A4801
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional external battery packs
Runtime at full load
5 min. (1500W)
Runtime at half load
14 min

Electrical output

Receptacle
C13
Topology
Line-interactive
Output power factor
1
Output nominal voltage
208V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Electric current - max
10A
Load Management Receptacles
Two switchable two-outlet C13 load banks
Output Capacity (Watts)
1500

Electrical input

Input Nominal Voltage
208 VAC
Nominal Input Voltage Supported
208 VAC
UPS Input Connection Type
C14 inlet

Environmental

Noise level
45 dBA maximum, front side 1m
Relative humidity
20-95% non-condensing

Additional specifications

Form factor
Rackmount
Wall-mount
Tower
Rack size
2U
Package contents
  • 1500VA 1500W 208V Line-Interactive UPS
  • WEBCARDLXE network management card
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Advanced User Guide
Phase (input)
Single-phase

Export product specification