Download document () of 20
We make what matters work*

SMX3000XLRT2UA

Tripp Lite series SmartPro 3000VA 3000W 208V Line-Interactive Sine Wave UPS - 10 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

  • Corrects brownouts and overvoltages without switching to battery power
  • 2 year warranty, 3 year with registration. (Worldwide) Note: Registration is required for 3 year warranty.
  • WEBCARDLXE network interface (sold separately) allows 24/7 remote access and control
  • ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
  • Unity power factor ensures maximum power possible at each power rating
  • Delivers stable sine wave output in battery mode compatible with sensitive equipment

View runtime graph

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

  • C13
  • C19
Outlets Protect Your Connected Components
  • C13
  • C19
outlets are protected by 175 joules of surge protection to fight off damaging power surges and spikes. Two switchable load banks: Load 1 (2x C13; C19), Load 2 (2x C13) that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMX3000XLRT2UA
UPC
037332181381
Product Length/Depth
23.7 in
Product Height
3.4 in
Product Width
17.2 in
Product Weight
69.9 lb
Compliances
CE Marked
RoHS
Certifications
IEC/EN 62040-1
GoST-R
Global Catalog
SMX3000XLRT2UA
Product Type
UPS

Battery

AC suppression joule rating
175
Battery replacement
Pre-February 2024: RBC94-2U Post February 2024: EBP-1617
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional 72VDC BP72VRM2U external battery packs only.
Runtime at full load
3 min. (3000W)
Runtime at half load
9 min

Electrical output

Receptacle
  • C13
  • C19
Topology
Line-interactive
Wattage
3000 W
Output waveform
Sine wave
Output power factor
1
Output voltage range
200V; 208V; 220V; 230V; 240V
Output nominal voltage
208V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Electric current - max
16A
Load Management Receptacles
Two switchable load banks: Load 1 (2x C13; C19), Load 2 (2x C13)

Electrical input

Input connection
C20
Input cord length
6 ft
Input nominal voltage
208V default (200/208/220/230/240V)
Nominal Input Voltage Supported
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
Input power factor
1
UPS Input Connection Type
C20 inlet

Communications

User interface
LCD display

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
Noise level
50 dBA maximum, front side 1m
Relative humidity
20-95% non-condensing

Additional specifications

Form factor
Rackmount
Wall-mount
Tower
Rack size
2U
Rack mounting kit
Yes
Package contents
  • 3000VA 3000W 208/230V Line-Interactive UPS
  • Detachable C19 to NEMA L6-20P power cord, 6 ft. (1.8 m)
  • (2) C13 to C14 output cables, 6 ft. (1.8 m)
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide with safety instructions
Phase (input)
Single-phase

Export product specification