Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Connector type
Aluminum splice
Conductor a solid or compact
#1 AWG
With test point
No
AC 1 minute voltage withstand
35 kV
DC 15 minute withstand
70 kV
Cable insulation diameter - min
.75 IN
Type
EZ II Splice
Conductor a stranded or compressed
#2 AWG
Packaging
Bulk pack 25
Cable insulation diameter - max
1.01 IN
Minimum corona voltage level
13 kV
Voltage rating
15 kV
Basic impulse level
110 kV
Maximum rating phase-to-ground
8.7 kV