Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series EZ II Splice
Catalog Number
SP15B002X
UPC
194006035880
Product Height
9.5 IN
Product Weight
.5 LB
Compliances
Not Applicable
Certifications
IEEE Std 404

Product specifications

Connector type
Aluminum splice
Conductor a solid or compact
#1 AWG
With test point
No
AC 1 minute voltage withstand
35 kV
DC 15 minute withstand
70 kV
Cable insulation diameter - min
.75 IN
Type
EZ II Splice
Conductor a stranded or compressed
#2 AWG
Packaging
Individual box kit
Cable insulation diameter - max
1.01 IN
Minimum corona voltage level
13 kV
Voltage rating
15 kV
Basic impulse level
110 kV
Maximum rating phase-to-ground
8.7 kV