Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series EZ II Splice
Catalog Number
SP25B004FPL
UPC
194006025751
Product Height
9.5 IN
Product Diameter
2 IN
Product Weight
.7 LB
Compliances
Not Applicable
Certifications
IEEE Std 404

Accessories

Special features
Florida Power and Light label
With test point
No

Additional Specifications

Packaging
Bulk pack 25
Type
EZ II Splice

Cable dimensions

Cable insulation diameter - max
1.01 IN
Cable insulation diameter - min
.75 IN

Conductor

Conductor a solid or compact
2/0 AWG
Conductor a stranded or compressed
1/0 AWG
Connector type
Aluminum splice

Electrical Ratings

AC 1 minute voltage withstand
52 kV
Basic impulse level
150 kV
DC 15 minute withstand
100 kV
Maximum rating phase-to-ground
14.4 kV
Corona voltage level - min
22 kV
Voltage rating
25 kV
How to buy from Eaton