Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series EZ II Splice
Catalog Number
SP25BT04
UPC
194006025782
Product Height
9.5 IN
Product Weight
.7 LB
Compliances
Not Applicable
Certifications
IEEE Std 404

Product specifications

Connector type
Aluminum transition splice
Conductor a solid or compact
1/0 AWG
With test point
No
Conductor b stranded or compressed
1/0 AWG
AC 1 minute voltage withstand
52 kV
DC 15 minute withstand
100 kV
Cable insulation diameter - min
.75 IN
Type
EZ II Splice
Conductor a stranded or compressed
#1 AWG
Packaging
Bulk pack 25
Cable insulation diameter - max
1.01 IN
Minimum corona voltage level
22 kV
Voltage rating
25 kV
Basic impulse level
150 kV
Conductor b solid or compact
2/0 AWG
Maximum rating phase-to-ground
14.4 kV