Download document () of 20

SP25C004

Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.89-1.140 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Bulk pack 25

General specifications

Product Name
Eaton Cooper Power series EZ II Splice
Catalog Number
SP25C004
UPC
194006026154
Product Height
9.5 in
Product Diameter
2 in
Product Weight
0.7 lb
Compliances
Not Applicable
Certifications
IEEE Std 404
Product Type
EZ II Splice

Accessories

With test point
No

Additional Specifications

Packaging
Bulk pack 25
Type
EZ II Splice

Cable dimensions

Cable insulation diameter - max
1.14 in
Cable insulation diameter - min
0.89 in

Conductor

Conductor a solid or compact
2/0 AWG
Conductor a stranded or compressed
1/0 AWG
Connector type
Aluminum splice

Electrical Ratings

AC 1 minute voltage withstand
52 kV
Basic impulse level
150 kV
DC 15 minute withstand
100 kV
Maximum rating phase-to-ground
14.4 kV
Corona voltage level - min
22 kV
Voltage rating
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE