Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture
Catalog Number
SPA22570
Product Length/Depth
28.8 IN
Product Height
5 IN
Product Width
7.63 IN
Product Weight
8.5 LB

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
NEC Hazardous Rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
Fluorescent
Lamp Length
2 ft
Light Type
T5HO mini bi-pin
Number Of Lamps
2-lamp
Material
Aluminum
Wattage
24W
Entry Size
3/4"
Entry Type
(2) hubs
Lens Material
Matte polycarbonate
Style
Through feed
Voltage Rating
120-277 Vac
Frequency Rating
50/60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454