Knowledge Search
Download document () of 20
Discontinued

SPC-S-20/280

Eaton breaker, Plug-in surge arrester insert,280 V,20 kAIC,Single-pole

General specifications

Product Name
Eaton breaker
Catalog Number
SPC-S-20/280
EAN
4015082481612
Product Length/Depth
2 in
Product Height
2.4 in
Product Width
0.7 in
Product Weight
0.1 lb
Certifications
Contact Manufacturer

Product specifications

Voltage rating
280 V
Number of poles
Single-pole
Mounting Method
Plug-on
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.