Download document () of 20

SPD200480Y3P

Surge Protection Device, SPD series, 200 kAIC, 277/480V wye (4W+G), Standard feature package and surge counter, NEMA 4X stainless steel enclosure, External side mount, 320 L-N, 320 L-G, 320 N-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD200480Y3P
UPC
786685340975
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449

Product specifications

Accessories
Standard feature package and surge counter
Voltage rating
277/480V wye (4W+G)
Enclosure
NEMA 4X
Mounting Method
External side
Enclosure material
Stainless steel
Interrupt rating
200 kAIC
Operating voltage
320 L-N, 320 L-G, 320 N-G, 640 L-L
Series
SPD
Type
Surge protection device
Special features
Standard feature package and surge counter

Export product specification