Select your location

Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
SPP22570
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP22570
Product Length/Depth
28.8 IN
Product Height
5 IN
Product Width
7.625 IN
Product Weight
9 LB

Product specifications

Number Of Lamps
2-lamp
NEC Hazardous Rating
Class I, Division 2
Class II, Division 2
Class III
Ingress Protection (IP) Ratings
IP66
Wattage
40W
Lamp Type
Fluorescent
Material
Fiberglass-reinforced polyester
Standards Type
NEC/CEC
Lamp Length
2 ft
Entry Size
3/4"
NEMA Rating
4
Light Type
T5HO mini bi-pin
Frequency Rating
50/60 Hz
Area Classification
Hazardous/Classified Locations
Entry Type
(2) hubs
Lens Material
Matte polycarbonate
Style
Through feed
Voltage Rating
120-277 Vac