Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP41170
UPC
662276415591
Product Length/Depth
52.8 IN
Product Height
5 IN
Product Width
7.63 IN
Product Weight
17 LB

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Light type
T8 bi-pin
Number of lamps
1-lamp
Material
Fiberglass-reinforced polyester
Wattage
32W
Entry size
3/4"
Entry type
(2) hubs
Lens material
Matte polycarbonate
Style
Through feed
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454