Select your location

Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
SPP41171
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP41171
Product Length/Depth
52.8 IN
Product Height
5 IN
Product Width
7.63 IN
Product Weight
17 LB

Product specifications

Number Of Lamps
1-lamp
NEC Hazardous Rating
Class I, Division 2
Class II, Division 2
Class III
Ingress Protection (IP) Ratings
IP66
Wattage
32W
Lamp Type
Fluorescent
Material
Fiberglass-reinforced polyester
Standards Type
NEC/CEC
Lamp Length
4 ft
Mounting
Pendant
Entry Size
3/4"
NEMA Rating
4
Light Type
T8 bi-pin
Frequency Rating
50/60 Hz
Area Classification
Hazardous/Classified Locations
Entry Type
(2) hubs
Lens Material
Matte polycarbonate
Voltage Rating
120-277 Vac