Select your location

Specifications

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX001A1-4A1B1
UPC
782116011773
Product Length/Depth
7.5 IN
Product Height
12.9 IN
Product Width
5.04 IN
Product Weight
11 LB
Warranty
2 year
Certifications
IEC 61800-2
UL 508C
EN 61800-3 Level H
UL Listed

Product specifications

Frame Size
FR4
Modification
Standard boards
Input
Three-phase, EMC H
Brake Chopper
Brake chopper
Horsepower
1 hp
Keypad
Alphanumeric
Rating
NEMA Type 1/IP21
Software
Standard Software
Voltage Rating
480 V
How to buy from Eaton
Locate a distributor

Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

Questions before you buy

Contact Eaton's Drives Pre-Sale Team for application support and quotes

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 1 

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6])

Email: PresaleVFD@Eaton.com

How to buy

Contact EatonCare Customer Support Center for order placement, product price information, returns other than warranty returns, and information on local distributors or sales offices.

Voice: 877-ETN-CARE (386-2273) 

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]                  

Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

Technical support

Contact Eaton's Drives Technical Resource Center for VFD startup, communication support and troublshooting

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 3

(8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]

Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

Email: TRCDrivestechsupport@Eaton.com

VFD Training

Learn more about Eaton's variable frequency drive training opportunities.

Warranty request

Contact Aftermarket Drives Support for warranty questions and/or concerns

Email: VFDAftermarketEG@Eaton.com