Download document () of 20
We make what matters work*

SR1UPANEL10W

White version of our SR1UPANEL10

  • 5-year limited warranty (Worldwide)
  • Helps prevent hot air from recirculating through expensive network equipment
  • Compatible with EIA-standard 19-inch rack enclosures, including SmartRack cabinets
  • Optimizes airflow to improve cooling efficiency throughout the rack cabinet
  • Easy to mount in 1U of rack space with no tools needed

General specifications

Product Name
Eaton Tripp Lite series SmartRack blanking panel
Catalog Number
SR1UPANEL10W
UPC
037332291974
Product Length/Depth
1.75 in
Product Height
1.79 in
Product Width
18.95 in
Product Weight
0.09 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SR1UPANEL10W
Product Type
Accessory

Product specifications

Accessory Class
Rack accessories
Package contents
  • (10) 1U blanking panels
  • Installation instructions
Accessory Type
Airflow Management

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.