SmartRack Adapter Kit for Mounting 19 in. Rack Equipment in 23 in. Racks
| Product Name |
Eaton Tripp Lite series SmartRack adapter
|
| Catalog Number |
SR2319ADAPT
|
| UPC |
037332188434
|
| Product Length/Depth |
1.77 in
|
| Product Height |
1.18 in
|
| Product Width |
3.15 in
|
| Product Weight |
0.35 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
EIA-310-E |
| Global Catalog |
SR2319ADAPT
|
| Product Type |
Accessory
|
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Package contents |
|
| Accessory Type |
Rackmount Kit
Mounting Accessories |