Knowledge Search
Download document () of 20
We make what matters work*

SR42UBEVS

SmartRack 42U Value Series Standard-Depth Rack Enclosure Cabinet

  • Standard 24" (600mm) width and 40" (997mm depth) for optimizing floor space
  • Ships disassembled for easy transport
  • Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
  • 42U SmartRack enclosure with doors, side, roof and bottom panels
  • 4 interior vertical posts with unthreaded square hole openings
  • This product is not available for purchase in the United States or Canada.

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBEVS
UPC
037332182364
Product Length/Depth
39.4 in
Product Height
76.2 in
Product Width
23.62 in
Product Weight
169.4 lb
Compliances
EIA-310-E
RoHS
Certifications
UL 60950-1
Global Catalog
SR42UBEVS
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
42U
Rack Depth
Standard
Package contents
  • (1) Front door
  • (1) Rear door
  • (4) Full-length side panels
  • (1) Floor panel
  • (1) Roof panel
  • (4) Vertical mounting rails
  • (2) Vertical cable managers
  • (6) Side rails
  • Owner's Manual
Weight Capacity Rolling
1100 lb
Maximum Device Depth
35 Inch
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Weight Capacity stationary
2000 Pound
Module Rack Type
Enclosure
Product Features
Built-in Cable Management
Extra Wide
Assembly Required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.