Knowledge Search
Download document () of 20
We make what matters work*

SR42UBMD

42U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels

  • Locking, removable side panels keyed alike with doors
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
  • Ships fully assembled
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • 4 interior vertical posts with unthreaded square hole openings
  • 42U SmartRack enclosure with doors and side panels
  • Pre-installed casters and leveling feet
  • Locking, removable, reversible front and rear doors
  • 36" (927mm) depth (with mounting depth increments from 4 to 28.75") and standard 24" (600mm) width
  • 5-year limited warranty (Worldwide)
  • Massive front to rear ventilation capacity

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBMD
UPC
037332175694
Product Length/Depth
36 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
250 lb
Warranty
5 year limited
Compliances
CE Marked
RoHS
UKCA
Certifications
UL 60950-1
Global Catalog
SR42UBMD
Product Type
Rack enclosure

Features

Features
Flex Center
Features
Flex Center

Specifications

Color
Black
Rack Height
42U
Rack Depth
Mid
Factory Preset Rack Depth
22.75 in
Package contents
  • SR42UBMD Rack Enclosure
  • (4) side panels
  • (4) side panel locks
  • (2) door & side panel keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's Manual
Weight Capacity Rolling
2250 lb
Maximum Device Depth
31 Inch
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Grounding Details
Front and back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Enclosure
Product Features
Built-in Cable Management
Extra Wide
Pre-Installed Casters

Export product specification