Knowledge Search
Download document () of 20
We make what matters work*

SR42UBWDVRT

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Two Pre-Installed SRCABLEVRT3, with sides & doors

  • 4 interior vertical posts with unthreaded square hole openings
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Locking, removable, reversible front and rear doors
  • 30" (750mm) wide and 42" (1050mm) deep enclosure with doors and side panels
  • Two pre-installed 6-ft vertical cable managers - high capacity for large cable bundles
  • Locking, removable side panels keyed alike with doors
  • Massive front to rear ventilation capacity
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBWDVRT
UPC
037332175380
Product Length/Depth
43 in
Product Height
79.5 in
Product Width
29.63 in
Product Weight
345 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SR42UBWDVRT
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
42U
Rack Depth
Standard
Factory Preset Rack Depth
21.75 in
Package contents
  • SR42UBWDVRT Rack Enclosure
  • (4) side panels
  • (4) side panel locks
  • (2) door & side panel keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's Manual
Weight Capacity Rolling
2250 lb
Maximum Device Depth
37 Inch
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Grounding Details
Front and rear door frames
Weight Capacity stationary
3500 Pound
Cable Jacket Color
Black
Module Rack Type
Enclosure
Product Features
Extra Wide
Built-in Cable Management
Pre-Installed Casters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.