Knowledge Search
Download document () of 20
We make what matters work*

SR45UBMD

45U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels

  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Ships fully assembled
  • Locking, removable, reversible front and rear doors
  • 4 interior vertical posts with unthreaded square hole openings
  • Massive front to rear ventilation capacity
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • 45U SmartRack enclosure with doors and side panels
  • Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
  • Locking, removable side panels keyed alike with doors
  • Pre-installed casters and leveling feet
  • 36" (927mm) depth (with mounting depth increments from 4 to 28.75") and standard 24" (600mm) width
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR45UBMD
UPC
037332174475
Product Length/Depth
36 in
Product Height
83.75 in
Product Width
23.63 in
Product Weight
285 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SR45UBMD
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
45U
Rack Depth
Mid
Factory Preset Rack Depth
22.75 in
Package contents
  • SR45UBMD Rack Enclosure
  • (4) side panels
  • (4) side panel locks
  • (2) door & side panel keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's Manual
Weight Capacity Rolling
2250 lb
Maximum Device Depth
31 Inch
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Grounding Details
Front and back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Enclosure
Product Features
Built-in Cable Management
Extra Wide
Locking
Pre-Installed Casters

Export product specification