Knowledge Search
Download document () of 20
We make what matters work*

SR48UBDPWD

48U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Pre-installed casters and leveling feet
  • 5-year limited warranty (Worldwide)
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Ships fully assembled
  • 30" (750mm) width for optimizing airflow through cabinet
  • 45" (1143mm) depth for extra space need for mounting deep equipment
  • Locking, removable, reversible front and rear doors; Locking, removable side panels keyed alike with doors

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR48UBDPWD
UPC
037332156808
Product Length/Depth
48.5 in
Product Height
89 in
Product Width
29.53 in
Product Weight
378 lb
Warranty
5 year limited
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SR48UBDPWD
Product Type
Rack enclosure

Features

Features
Flex Center

Specifications

Color
Black
Rack Height
48U
Rack Depth
Deep
Factory Preset Rack Depth
28.125 in
Package contents
  • SR48UBDPWD Rack Enclosure
  • (4) Side panels
  • (4) Side panel locks
  • (2) Door & side panel keys
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • (1) Allen Wrench
  • Owner's Manual
Weight Capacity Rolling
2250 lb
Maximum Device Depth
42 Inch
Minimum Device Depth
4 in
Number Of Vertical Mounting Rails
4
Grounding Details
Front and Back door frames
Weight Capacity stationary
3500 Pound
Module Rack Type
Enclosure
Product Features
Built-in Cable Management
Extra Wide
Pre-Installed Casters

Export product specification