58U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment
| Product Name |
Eaton Tripp Lite series SmartRack 4-post open frame rack
|
| Catalog Number |
SR4POST58HD
|
| UPC |
037332185815
|
| Product Length/Depth |
35.25 in
|
| Product Height |
107.5 in
|
| Product Width |
24 in
|
| Product Weight |
125 lb
|
| Warranty |
5 year limited
|
| Compliances |
EIA-310-E
RoHS |
| Certifications |
IEC 60297-3
|
| Product Type |
4-Post open frame rack
|
| Product Highlights |
58U Heavy-Duty 4-post open frame rack
5-year limited warranty (Worldwide) Toolless button holes to accept PDUs or cable managers Black steel with square, numbered mounting holes |
| Features |
Flex Center
|
| Color |
Black
|
| Rack Height |
58U
|
| Rack Depth |
Standard
|