Download document () of 20
We make what matters work*

SR50SIDE4PHD

SmartRack Side Panel Kit with Latches for Tripp Lite 50U 4-Post Open Frame Rack, 2 Panels

  • Designed for use with SR4POST50HD heavy-duty open frame racks
  • Provides a clean look for end-of-row open frame rack applications
  • 5-year limited warranty (Worldwide)
  • Made from heavy-duty steel engineered to stand up to busy IT environments
  • Includes 2 panels that cover one side of the 50U rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack side panel
Catalog Number
SR50SIDE4PHD
UPC
037332186379
Product Length/Depth
44.9 in
Product Height
4.3 in
Product Width
27.2 in
Product Weight
0.001 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SR50SIDE4PHD
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Side panel
Color
Black
Package contents
  • (2) Side panels
  • Owner's manual
Accessory Type
Side Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.