SmartRack Brush Strip Plate for Wall-Mount Racks
| Product Name |
Eaton Tripp Lite series SmartRack brush strip
|
| Catalog Number |
SRBRUSHWM
|
| UPC |
037332173300
|
| Product Length/Depth |
10.63 in
|
| Product Height |
0.6 in
|
| Product Width |
2.34 in
|
| Product Weight |
0.35 lb
|
| Compliances |
RoHS
EIA-310-E |
| Global Catalog |
SRBRUSHWM
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Airflow management
|
| Package contents |
|
| Cooling Type |
Passive
|
| Accessory Type |
Airflow Management
|