Download document () of 20
We make what matters work*

SRCABLEDUCT1UFC

Horizontal Cable Manager - Finger Duct with Cover, Yellow, 1U

  • Fingers and pass-through holes allow easy routing and separation of bundled cables
  • High-visibility yellow steel helps your bundle stand out in a crowded rack
  • Convenient snap-on cover allows quick unconstrained access to cabling
  • 5-year limited warranty (Worldwide)
  • Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
  • Includes all necessary hardware for mounting in an EIA-standard 19 in. rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEDUCT1UFC
UPC
037332239990
Product Length/Depth
19.49 in
Product Height
4.13 in
Product Width
2.17 in
Product Weight
0.001 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRCABLEDUCT1UFC
Product Type
Accessory

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Horizontal Fiber Cable Manager, Yellow, 1U
  • Mounting hardware
Cable Manager Form Factor
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.