Download document () of 20
We make what matters work*
To be discontinued

SRCABLEDUCTVRTF

Vertical Cable Manager - Finger Duct with Cover, Yellow, 6 ft. (1.8 m)

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEDUCTVRTF
UPC
037332240019
Product Length/Depth
34.53 in
Product Height
5.91 in
Product Width
2.09 in
Product Weight
0.001 lb
Global Catalog
SRCABLEDUCTVRTF
Product Type
Accessory

Product specifications

Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.