Download document () of 20
We make what matters work*

SRCABLERING2UHD

Horizontal Cable Manager - Metal Rings, Black, 2U

  • Black cold-rolled steel construction ensures long life in demanding rack applications
  • Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
  • Includes all necessary hardware for mounting in an EIA-standard 19 in. rack
  • 5-year limited warranty (Worldwide)
  • Sturdy metal rings help maintain proper bend radius to eliminate cable stress

General specifications

Product Name
Eaton Tripp Lite series SmartRack metal ring
Catalog Number
SRCABLERING2UHD
UPC
037332239938
Product Length/Depth
5.91 in
Product Height
19.49 in
Product Width
3.94 in
Product Weight
0.001 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRCABLERING2UHD
Product Type
Accessory

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • Horizontal Fiber Cable Manager, Black, 2U
  • Mounting hardware
Cable Manager Form Factor
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.