Download document () of 20
We make what matters work*

SRCABLERINGVRTF

Vertical Cable Manager - Flexible Rings, Yellow, 6 ft. (1.8 m)

  • Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
  • 5-year limited warranty (Worldwide)
  • Sturdy flexible rings help maintain proper bend radius to eliminate cable stress
  • Features button mounts for toolless installation in an EIA-standard 19 in. rack
  • High-visibility yellow steel helps your bundle stand out in a crowded rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLERINGVRTF
UPC
037332240002
Product Length/Depth
2 in
Product Height
34 in
Product Width
3.5 in
Product Weight
3.7 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRCABLERINGVRTF
Product Type
Accessory

Product specifications

Accessory Class
Rack accessories
Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
(2) Vertical Fiber Cable Managers, Yellow, 3 ft. (0.9 m)
Cable Manager Form Factor
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.