Download document () of 20
We make what matters work*

SRCABLETRAY1U

SmartRack 1U Horizontal Cable Management Tray

  • Includes mounting hardware and nylon zip ties
  • Mounts in front or back of rack equipment
  • 5-year limited warranty (Worldwide)
  • Includes multiple anchor points across width of tray
  • Routes cables from either side of rack to interior connections
  • Durable steel construction with black powder-coated finish

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable tray
Catalog Number
SRCABLETRAY1U
UPC
037332188441
Product Length/Depth
4.33 in
Product Height
2.36 in
Product Width
20.67 in
Product Weight
1.2 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRCABLETRAY1U
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • SRCABLETRAY1U SmartRack 1U Horizontal Cable Management Tray
  • (4) M6 screws
  • (4) M6 cage nuts
  • (4) Cup washers
  • (12) Nylon zip ties
  • Owner’s manual
Cable Manager Form Factor
Horizontal

Export product specification