SmartRack Colocation Kit for 42U Rack Enclosures
| Product Name |
Eaton Tripp Lite series SmartRack colocation kit
|
| Catalog Number |
SRCOLOKIT42U
|
| UPC |
037332181633
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Global Catalog |
SRCOLOKIT42U
|
| Product Type |
Accessory
|
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Package contents |
|
| Accessory Type |
Mounting Accessories
Rackmount Kit |