SmartRack Colocation Kit for 48U Rack Enclosures
| Product Name |
Eaton Tripp Lite series SmartRack colocation kit
|
| Catalog Number |
SRCOLOKIT48U
|
| UPC |
037332181640
|
| Product Length/Depth |
43 in
|
| Product Height |
29.5 in
|
| Product Width |
14 in
|
| Product Weight |
117 lb
|
| Compliances |
RoHS
|
| Global Catalog |
SRCOLOKIT48U
|
| Product Type |
Accessory
|
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Package contents |
|
| Accessory Type |
Rackmount Kit
Mounting Accessories |