Download document () of 20
We make what matters work*

SRCOLOKIT48UDP

Same format part as our current SRCOLOKIT42U and SRCOLOKIT48U except designed specifically for our current 48U DEEP racks. Specifically SR48UBDP.

  • Each half has its own unique combination lock to prevent unauthorized access
  • Compatible with Eaton’s 48U deep rack enclosures, including SR48UBDP
  • Allows 2 different users to occupy their own half of a 48U deep rack enclosure
  • 46 in. depth designed to accommodate servers and other larger equipment
  • Includes divider panel, doors, roof panel and all necessary mounting hardware

General specifications

Product Name
Eaton Tripp Lite series SmartRack colocation kit
Catalog Number
SRCOLOKIT48UDP
UPC
037332277039
Product Length/Depth
11.81 in
Product Height
24.21 in
Product Width
47.24 in
Product Weight
132 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRCOLOKIT48UDP
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
  • Mounting accessories
  • Rackmount kit
Color
Black
Material
Cold rolled steel with powder-coated finish
Package contents
  • (4) Colocation doors
  • (4) Hinge brackets
  • Divider plate
  • Roof panel
  • (2) Cable channels
  • (2) Cable channel plates
  • Blocking plate
  • (4) Divider plate brackets
  • (2) M6 screws
  • (8) M6 x 10 mm flat-head screws
  • (8) M6 x 16 mm flat-head screws
  • (4) M4 screws
  • (8) Cone washers
  • Assembly instructions
System Requirements
Compatible with Eaton 48U deep rack enclosures, including SR48UBDP
Product Features
Assembly Required
Accessory Type
Rackmount Kit
Mounting Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.