Download document () of 20
We make what matters work*

SRCOOL3KTP25U

SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

  • Maximum capacity: 3000 lb. (1361 kg) stationary, 2250 lb. (1021 kg) rolling load
  • 3.5kW (12kBTU) cooling capacity protects rack equipment against overheating
  • Top-of-rack mounting saves floor space and allows cold air to flow naturally downward
  • Built-in LX Platform interface allows full remote monitoring and control 24/7
  • Provides physical equipment and media security required for PCI DSS compliance
  • Not for sale in California, Massachusetts, New York, Vermont, Washington, Maryland, Maine, New Jersey, Oregon, Rhode Island, USA.

General specifications

Product Name
Eaton SmartRack self-cooling rack enclosure
Catalog Number
SRCOOL3KTP25U
UPC
037332275707
Product Length/Depth
42.95 in
Product Height
64.11 in
Product Width
23.73 in
Product Weight
388 lb
Compliances
CLASS A 47 CFR FCC PART 15 SUBPART B
RoHS
Certifications
UL 60335
CAN/CSA-C22.2 60335
Global Catalog
SRCOOL3KTP25U
Product Type
Self-cooling rack enclosure

Product specifications

Input Connection
Hardwire
Input Plug Features
Hardwire
Nominal Input Voltage Description
200-240 VAC 60 Hz
Air Exhaust Tube Diameter
13.6 Inch
Air Exhaust Tube Length
16ft optional accessory available
Air Flow
350 CFM
Condensate Water Drains
2 Condensate removal options. Evaporate or gravity
Equivalent Room Size
Cooling for one rack only
Input Frequency
60 HZ
Nominal Current
13.6 A
Operating Elevation
1000 meter (3280 ft) deration above 1000 m
Operating Temperature
64F to 104F
Power Consumption -Max
3536 Watts
Refrigerant Type
R410A
SNMP
Yes, unit equiped with Network management card
System Type
Self-contained cooling system
Cooling Capacity
12,000 BTU / 3.5 kW
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5 kW
Form Factors Supported
Rackmount
Device Compatibility
UPS
Server
PDU
Network Switch
Color
Black
Package Contents
(2) Doors with Plexiglas window
(2) Keys
(50) M6 cage nuts
Touchscreen LCD and necessary cabling
Rack-mounting hardware
SR25UBAC 25U Server Rack with pre-assembled 1U blanks in the front rails to optimize cold air flow
(50) M6 washers
(50) M6 screws
(2) Side panel locks
Owner's manuals
Pre-Assembled SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner
(2) Side panels
Input Nominal Voltage

200-240V
208 VAC
208V AC 60 Hz
Product Features
Locking
Pre-Installed Casters
Hardwire
Rack Depth
Standard
Rack Height
25U
Voltage Rating
208 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.