Download document () of 20
We make what matters work*

SRCOOL5KWRM42U

SmartRack Self-Cooling 42U Server Rack Enclosure with Single-Phase 5.5 kW (18,766 BTU) Cooling Unit, 208V, 60 Hz

  • Rack maximum capacity: 3000 lb. (1361 kg) stationary, 2250 lb. (1021 kg) rolling load
  • 5.5kW (18.7kBTU) Rack-mounted cooling unit with a emergency cover that protects against overheating
  • Rack-mounting saves floor space
  • Built-in LX Platform interface allows full remote monitoring and control 24/7
  • Not for sale in California, Massachusetts, New York, Vermont, Washington, Maryland, Maine, New Jersey, Oregon, Rhode Island, USA.

General specifications

Product Name
Eaton SmartRack self-cooling rack enclosure
Catalog Number
SRCOOL5KWRM42U
UPC
037332285195
Product Length/Depth
47.26 in
Product Height
82.66 in
Product Width
23.62 in
Product Weight
552.26 lb
Compliances
CLASS A 47 CFR FCC PART 15 SUBPART B
Certifications
UL 60335
CAN/CSA-C22.2 60335
Global Catalog
SRCOOL5KWRM42U
Product Type
Self-cooling rack enclosure

Product specifications

Input Connection
Hardwire
Input Plug Features
L6-30P
Air Exhaust Tube Length
13ft hot air duct included
Air Flow
470 CFM
Condensate Water Drains
3 condensate removal options. Evaporate, vertical or gravity
Equivalent Room Size
Cooling for one rack only
Input Frequency
60 HZ
Nominal Current
18 A
Operating Elevation
1000 meter (3280 ft) deration above 1000 m
Operating Temperature
64F to 104F
Refrigerant Type
R410A
SNMP
Yes, unit equiped with Network management card
System Type
Self-contained cooling system
Cooling Capacity
18,766 BTU / 5.5 kW
Package Contents
Optional input power cord (12 ft.) with NEMA L6-30P plug
SRCOOL5KWRM42U Self-Cooling 42U Server Rack Enclosure
Owner’s manual
Flexible heat exhaust duct (13 ft.) and ceiling attachment kit
Input Nominal Voltage
200-240V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.