Knowledge Search
Download document () of 20
We make what matters work*

SRCOOLLONGPKIT

Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units

  • Regulated by air conditioning unit for plug-and-play simplicity
  • Includes solenoid valve, valve coil and check valve
  • Lets you optimize installations where longer distances to outdoor unit are required
  • Piping kit required for cooling installations where piping to condenser exceeds 98 ft. (30 m)
  • 1-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack vinyl kit
Catalog Number
SRCOOLLONGPKIT
UPC
037332263049
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
SRCOOLLONGPKIT
Product Type
Accessory

Physical specifications

Package Contents
Solenoid valve
Installation guide
Valve coil
Check valve

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.