Download document () of 20
We make what matters work*

SRCOOLMVKIT

SmartRack Magnetic Vinyl Kit for Rack Airflow Management

  • Traps cool air inside rack for maximum cooling efficiency
  • Compatible with all SmartRack enclosures
  • 6 magnetic panels attach to vented rack doors and side panels
  • Covers a standard 48U rack door perforation pattern
  • Seals tightly to eliminate hot spots that can harm equipment

General specifications

Product Name
Eaton Tripp Lite series SmartRack vinyl kit
Catalog Number
SRCOOLMVKIT
UPC
037332255037
Product Length/Depth
20.5 in
Product Height
0.6 in
Product Width
18.9 in
Product Weight
7 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRCOOLMVKIT
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory Type
Airflow management
Cooling Type
Passive
Package Contents
(2) Magnetic vinyl panels, 16.9 x 5.2 in.
(4) Magnetic vinyl panels, 16.9 x 18.8 in.

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton